Item # |
Continuous Force [N] |
Continuous Current [Arms] |
Peak Force (1s) [N] |
Peak Current (Within 1s.) [Arms] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMT2D | N/A 9 | N/A 1.5 | N/A 36 | N/A 6 | N/A 0.12 | N/A 64 mm |
LMT2T | N/A 13 | N/A 1.5 | N/A 52 | N/A 6 | N/A 0.15 | N/A 88 mm |
LMT2Q | N/A 17 | N/A 1.5 | N/A 68 | N/A 6 | N/A 0.19 | N/A 112 mm |
LMT6D | N/A 19 | N/A 1.4 | N/A 76 | N/A 5.6 | N/A 0.20 | N/A 80 mm |
LMT6T | N/A 28 | N/A 1.4 | N/A 112 | N/A 5.6 | N/A 0.26 | N/A 110 mm |
LMT6Q | N/A 38 | N/A 1.4 | N/A 152 | N/A 5.6 | N/A 0.34 | N/A 140 mm |
LMTA2 | N/A 29 | N/A 1.6 | N/A 116 | N/A 6.4 | N/A 0.45 | N/A 94 mm |
LMTA3 | N/A 45 | N/A 1.6 | N/A 180 | N/A 6.4 | N/A 0.63 | N/A 130 mm |
LMTA4 | N/A 59 | N/A 1.6 | N/A 236 | N/A 6.4 | N/A 0.80 | N/A 166 mm |
LMTB2 | N/A 52 | N/A 1.3 | N/A 208 | N/A 5.2 | N/A 0.88 | N/A 120 mm |
LMTB3 | N/A 78 | N/A 1.3 | N/A 312 | N/A 5.2 | N/A 1.25 | N/A 165 mm |
LMTB4 | N/A 104 | N/A 1.3 | N/A 416 | N/A 5.2 | N/A 1.65 | N/A 210 mm |
LMTC2 | N/A 99 | N/A 2.6 | N/A 395 | N/A 10.4 | N/A 1.5 | N/A 160 mm |
LMTC3 | N/A 151 | N/A 2.6 | N/A 603 | N/A 10.4 | N/A 2.1 | N/A 220 mm |
LMTC4 | N/A 200 | N/A 2.6 | N/A 801 | N/A 10.4 | N/A 2.8 | N/A 280 mm |
LMTC5 | N/A 250 | N/A 2.6 | N/A 998 | N/A 10.4 | N/A 3.4 | N/A 340 mm |
LMTC6 | N/A 299 | N/A 2.6 | N/A 1196 | N/A 10.4 | N/A 4.0 | N/A 400 mm |