Item # |
Winding |
Continuous Force [N] |
Continuous Current [Arms] |
Mass of Forcer [kg] |
L - Length of Forcer |
W - Width of Forcer |
---|---|---|---|---|---|---|
LMSA11 | N/A Standard | N/A 103 | N/A 2.1 | N/A 0.7 | N/A 118 mm | N/A 56 mm |
LMSA11L | N/A Low Back EMF | N/A 103 | N/A 4.7 | N/A 0.7 | N/A 118 mm | N/A 56 mm |
LMSA12 | N/A Standard | N/A 205 | N/A 4.2 | N/A 1.4 | N/A 223 mm | N/A 56 mm |
LMSA12L | N/A Low Back EMF | N/A 205 | N/A 9.4 | N/A 1.4 | N/A 223 mm | N/A 56 mm |
LMSA13 | N/A Standard | N/A 308 | N/A 6.3 | N/A 2.1 | N/A 328 mm | N/A 56 mm |
LMSA13L | N/A Low Back EMF | N/A 308 | N/A 14.1 | N/A 2.1 | N/A 328 mm | N/A 56 mm |
LMSA21 | N/A Standard | N/A 181 | N/A 2 | N/A 1.1 | N/A 118 mm | N/A 86 mm |
LMSA21L | N/A Low Back EMF | N/A 181 | N/A 4.4 | N/A 1.1 | N/A 118 mm | N/A 86 mm |
LMSA22 | N/A Standard | N/A 362 | N/A 3.9 | N/A 2.2 | N/A 223 mm | N/A 86 mm |
LMSA22L | N/A Low Back EMF | N/A 362 | N/A 8.8 | N/A 2.2 | N/A 223 mm | N/A 86 mm |
LMSA23 | N/A Standard | N/A 544 | N/A 5.9 | N/A 3.3 | N/A 328 mm | N/A 86 mm |
LMSA23L | N/A Low Back EMF | N/A 544 | N/A 13.1 | N/A 3.3 | N/A 328 mm | N/A 86 mm |
LMSA24 | N/A Standard | N/A 725 | N/A 7.8 | N/A 4.4 | N/A 433 mm | N/A 86 mm |
LMSA24L | N/A Low Back EMF | N/A 725 | N/A 17.5 | N/A 4.4 | N/A 433 mm | N/A 86 mm |
LMSA31 | N/A Standard | N/A 292 | N/A 2 | N/A 1.9 | N/A 118 mm | N/A 116 mm |
LMSA31L | N/A Low Back EMF | N/A 292 | N/A 4.5 | N/A 1.9 | N/A 118 mm | N/A 116 mm |
LMSA32 | N/A Standard | N/A 583 | N/A 4 | N/A 3.8 | N/A 223 mm | N/A 116 mm |
LMSA32L | N/A Low Back EMF | N/A 583 | N/A 8.9 | N/A 3.8 | N/A 223 mm | N/A 116 mm |
LMSA33 | N/A Standard | N/A 875 | N/A 6 | N/A 5.7 | N/A 328 mm | N/A 116 mm |
LMSA33L | N/A Low Back EMF | N/A 875 | N/A 13.4 | N/A 5.7 | N/A 328 mm | N/A 116 mm |
LMSA34 | N/A Standard | N/A 1166 | N/A 8.0 | N/A 7.6 | N/A 433 mm | N/A 116 mm |
LMSA34L | N/A Low Back EMF | N/A 1166 | N/A 17.9 | N/A 7.6 | N/A 433 mm | N/A 116 mm |
LMSAC3 | N/A Standard | N/A 947 | N/A 6.0 | N/A 6.3 | N/A 328 mm | N/A 123.5 mm |
LMSAC3L | N/A Low Back EMF | N/A 947 | N/A 13.4 | N/A 6.3 | N/A 328 mm | N/A 123.5 mm |
LMSAC5 | N/A Standard | N/A 1579 | N/A 10.0 | N/A 10.5 | N/A 538 mm | N/A 123.5 mm |