Item # |
Winding |
Continuous Force [N] |
Continuous Current [Arms] |
Continuous Force(WC) [N] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMFA01 | N/A Standard | N/A 74 | N/A 1.4 | N/A 149 | N/A 1.5 | N/A 145 mm |
LMFA01L | N/A Low Back EMF | N/A 74 | N/A 1.8 | N/A 149 | N/A 1.5 | N/A 145 mm |
LMFA02 | N/A Standard | N/A 149 | N/A 2.7 | N/A 297 | N/A 2.3 | N/A 250 mm |
LMFA02L | N/A Low Back EMF | N/A 149 | N/A 3.6 | N/A 297 | N/A 2.3 | N/A 250 mm |
LMFA03 | N/A Standard | N/A 223 | N/A 4.1 | N/A 446 | N/A 3.1 | N/A 355 mm |
LMFA03L | N/A Low Back EMF | N/A 223 | N/A 5.5 | N/A 446 | N/A 3.1 | N/A 355 mm |
LMFA11 | N/A Standard | N/A 136 | N/A 1.4 | N/A 272 | N/A 2.4 | N/A 145 mm |
LMFA11L | N/A Low Back EMF | N/A 136 | N/A 1.8 | N/A 272 | N/A 2.4 | N/A 145 mm |
LMFA12 | N/A Standard | N/A 272 | N/A 2.7 | N/A 544 | N/A 4 | N/A 250 mm |
LMFA12L | N/A Low Back EMF | N/A 272 | N/A 3.6 | N/A 544 | N/A 4 | N/A 250 mm |
LMFA13 | N/A Standard | N/A 408 | N/A 4 | N/A 816 | N/A 5.6 | N/A 355 mm |
LMFA13L | N/A Low Back EMF | N/A 408 | N/A 5.5 | N/A 816 | N/A 5.6 | N/A 355 mm |
LMFA14 | N/A Standard | N/A 544 | N/A 5.4 | N/A 1089 | N/A 7.6 | N/A 460 mm |
LMFA14L | N/A Low Back EMF | N/A 544 | N/A 7.3 | N/A 1089 | N/A 7.6 | N/A 460 mm |
LMFA21 | N/A Standard | N/A 205 | N/A 1.4 | N/A 409 | N/A 3.2 | N/A 145 mm |
LMFA21L | N/A Low Back EMF | N/A 205 | N/A 1.8 | N/A 409 | N/A 3.2 | N/A 145 mm |
LMFA22 | N/A Standard | N/A 409 | N/A 2.7 | N/A 819 | N/A 5.5 | N/A 250 mm |
LMFA22L | N/A Low Back EMF | N/A 409 | N/A 3.6 | N/A 819 | N/A 5.5 | N/A 250 mm |
LMFA23 | N/A Standard | N/A 614 | N/A 4.1 | N/A 1228 | N/A 8 | N/A 355 mm |
LMFA23L | N/A Low Back EMF | N/A 614 | N/A 5.5 | N/A 1228 | N/A 8 | N/A 355 mm |
LMFA24 | N/A Standard | N/A 819 | N/A 5.4 | N/A 1638 | N/A 10.4 | N/A 460 mm |
LMFA24L | N/A Low Back EMF | N/A 819 | N/A 7.3 | N/A 1638 | N/A 10.4 | N/A 460 mm |
LMFA31 | N/A Standard | N/A 380 | N/A 3.1 | N/A 759 | N/A 6.4 | N/A 214 mm |
LMFA31L | N/A Low Back EMF | N/A 380 | N/A 4.6 | N/A 759 | N/A 6.4 | N/A 214 mm |
LMFA32 | N/A Standard | N/A 759 | N/A 6.2 | N/A 1519 | N/A 11.7 | N/A 375 mm |