Print Back
    The HIWIN permanent magnet synchronous linear motor LMFA has a built-in water cooling system, with a special electromagnetic and thermal design.This motor has a high thrust density, and a max peak force of 20,000 N. The three-phase motor is comprised of an iron core primary side (forcer) and a permanent magnet secondary side (stator).
    The stator can be infinitely extended, so the stroke will be unrestricted. The LMFA series is widely used in the machine tool industry, laser processing machines, glass cutting machines and active vibration suppression platforms.

  • Water-cooled design
  • Ultrahigh thrust density
  • UL and CE certification
  • Continuous force range from 74N to 7917N
  • Peak force range from 282N to 20,827N
LMFA Linear Motor
Unit of Measure
1 2 

Item #

Winding

Continuous Force [N]

Continuous Current [Arms]

Continuous Force(WC) [N]

Mass of Forcer [kg]

Lf - Length of Forcer

LMFA01 N/A Standard N/A 74 N/A 1.4 N/A 149 N/A 1.5 N/A 145 mm
LMFA01L N/A Low Back EMF N/A 74 N/A 1.8 N/A 149 N/A 1.5 N/A 145 mm
LMFA02 N/A Standard N/A 149 N/A 2.7 N/A 297 N/A 2.3 N/A 250 mm
LMFA02L N/A Low Back EMF N/A 149 N/A 3.6 N/A 297 N/A 2.3 N/A 250 mm
LMFA03 N/A Standard N/A 223 N/A 4.1 N/A 446 N/A 3.1 N/A 355 mm
LMFA03L N/A Low Back EMF N/A 223 N/A 5.5 N/A 446 N/A 3.1 N/A 355 mm
LMFA11 N/A Standard N/A 136 N/A 1.4 N/A 272 N/A 2.4 N/A 145 mm
LMFA11L N/A Low Back EMF N/A 136 N/A 1.8 N/A 272 N/A 2.4 N/A 145 mm
LMFA12 N/A Standard N/A 272 N/A 2.7 N/A 544 N/A 4 N/A 250 mm
LMFA12L N/A Low Back EMF N/A 272 N/A 3.6 N/A 544 N/A 4 N/A 250 mm
LMFA13 N/A Standard N/A 408 N/A 4 N/A 816 N/A 5.6 N/A 355 mm
LMFA13L N/A Low Back EMF N/A 408 N/A 5.5 N/A 816 N/A 5.6 N/A 355 mm
LMFA14 N/A Standard N/A 544 N/A 5.4 N/A 1089 N/A 7.6 N/A 460 mm
LMFA14L N/A Low Back EMF N/A 544 N/A 7.3 N/A 1089 N/A 7.6 N/A 460 mm
LMFA21 N/A Standard N/A 205 N/A 1.4 N/A 409 N/A 3.2 N/A 145 mm
LMFA21L N/A Low Back EMF N/A 205 N/A 1.8 N/A 409 N/A 3.2 N/A 145 mm
LMFA22 N/A Standard N/A 409 N/A 2.7 N/A 819 N/A 5.5 N/A 250 mm
LMFA22L N/A Low Back EMF N/A 409 N/A 3.6 N/A 819 N/A 5.5 N/A 250 mm
LMFA23 N/A Standard N/A 614 N/A 4.1 N/A 1228 N/A 8 N/A 355 mm
LMFA23L N/A Low Back EMF N/A 614 N/A 5.5 N/A 1228 N/A 8 N/A 355 mm
LMFA24 N/A Standard N/A 819 N/A 5.4 N/A 1638 N/A 10.4 N/A 460 mm
LMFA24L N/A Low Back EMF N/A 819 N/A 7.3 N/A 1638 N/A 10.4 N/A 460 mm
LMFA31 N/A Standard N/A 380 N/A 3.1 N/A 759 N/A 6.4 N/A 214 mm
LMFA31L N/A Low Back EMF N/A 380 N/A 4.6 N/A 759 N/A 6.4 N/A 214 mm
LMFA32 N/A Standard N/A 759 N/A 6.2 N/A 1519 N/A 11.7 N/A 375 mm
Unit of Measure
1 2