Item # |
Continuous Force [N] |
Continuous Current [Arms] |
Peak Force (1s) [N] |
Maximum Winding Temperature [ÂșC] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMCC6 | N/A 147 | N/A 2.0 | N/A 586 | N/A 100 | N/A 0.63 | N/A 194 mm |
LMCC7 | N/A 171 | N/A 2.0 | N/A 684 | N/A 100 | N/A 0.74 | N/A 226 mm |
LMCC8 | N/A 195 | N/A 2.0 | N/A 780 | N/A 100 | N/A 0.76 | N/A 258 mm |
LMCCA | N/A 244 | N/A 2.0 | N/A 977 | N/A 100 | N/A 1.06 | N/A 322 mm |
LMCCC | N/A 293 | N/A 2.0 | N/A 1173 | N/A 100 | N/A 1.27 | N/A 386 mm |
LMCD4 | N/A 131 | N/A 3.25 | N/A 524 | N/A 100 | N/A 0.88 | N/A 260 mm |
LMCD6 | N/A 197 | N/A 3.25 | N/A 788 | N/A 100 | N/A 1.32 | N/A 380 mm |
LMCD8 | N/A 262 | N/A 3.25 | N/A 1048 | N/A 100 | N/A 1.76 | N/A 500 mm |
LMCDA | N/A 328 | N/A 3.25 | N/A 1312 | N/A 100 | N/A 2.20 | N/A 620 mm |
LMCE4 | N/A 184 | N/A 3.25 | N/A 736 | N/A 100 | N/A 1.23 | N/A 260 mm |
LMCE6 | N/A 276 | N/A 3.25 | N/A 1104 | N/A 100 | N/A 1.84 | N/A 380 mm |
LMCE8 | N/A 368 | N/A 3.25 | N/A 1472 | N/A 100 | N/A 2.46 | N/A 500 mm |
LMCEA | N/A 460 | N/A 3.25 | N/A 1840 | N/A 100 | N/A 3.08 | N/A 620 mm |
LMCEC | N/A 552 | N/A 3.25 | N/A 2208 | N/A 100 | N/A 3.70 | N/A 740 mm |
LMCF4 | N/A 228 | N/A 3.8 | N/A 912 | N/A 100 | N/A 2.50 | N/A 260 mm |
LMCF6 | N/A 342 | N/A 5.7 | N/A 1368 | N/A 100 | N/A 3.75 | N/A 380 mm |
LMCF8 | N/A 456 | N/A 7.6 | N/A 1824 | N/A 100 | N/A 5.00 | N/A 500 mm |
LMCFA | N/A 570 | N/A 9.5 | N/A 2280 | N/A 100 | N/A 6.25 | N/A 620 mm |
LMCFC | N/A 684 | N/A 11.4 | N/A 2736 | N/A 100 | N/A 7.50 | N/A 740 mm |
LMC-EFC1 | N/A 38 | N/A 3.4 | N/A 150 | N/A 120 | N/A 0.24 | N/A 61 mm |
LMC-EFC2 | N/A 75 | N/A 3.4 | N/A 300 | N/A 120 | N/A 0.48 | N/A 121 mm |
LMC-EFC3 | N/A 113 | N/A 3.4 | N/A 450 | N/A 120 | N/A 0.72 | N/A 181 mm |
LMC-EFC4 | N/A 150 | N/A 3.4 | N/A 600 | N/A 120 | N/A 0.96 | N/A 241 mm |
LMC-EFF1 | N/A 77 | N/A 5.7 | N/A 309 | N/A 120 | N/A 0.7 | N/A 61 mm |
LMC-EFF2 | N/A 154 | N/A 5.7 | N/A 617 | N/A 120 | N/A 1.3 | N/A 121 mm |