Item # |
Continuous Force [N] |
Continuous Current [Arms] |
Peak Force (1s) [N] |
Maximum Winding Temperature [ÂșC] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMC-EFF3 | N/A 231 | N/A 5.7 | N/A 926 | N/A 120 | N/A 2.0 | N/A 181 mm |
LMC-EFF4 | N/A 309 | N/A 5.7 | N/A 1234 | N/A 120 | N/A 2.7 | N/A 241 mm |
LMC-EFF5 | N/A 386 | N/A 5.7 | N/A 1543 | N/A 120 | N/A 3.3 | N/A 301 mm |
LMC-EFF6 | N/A 463 | N/A 5.7 | N/A 1852 | N/A 120 | N/A 4.0 | N/A 361 mm |
LMC-EFF7 | N/A 540 | N/A 5.7 | N/A 2160 | N/A 120 | N/A 4.7 | N/A 421 mm |
LMC-EFF8 | N/A 617 | N/A 5.7 | N/A 2469 | N/A 120 | N/A 5.3 | N/A 481 mm |
LMC-EFF9 | N/A 694 | N/A 5.7 | N/A 2777 | N/A 120 | N/A 6.0 | N/A 541 mm |
LMC-EFFA | N/A 771 | N/A 5.7 | N/A 3086 | N/A 120 | N/A 6.7 | N/A 601 mm |
LMC-EFFB | N/A 849 | N/A 5.7 | N/A 3394 | N/A 120 | N/A 7.3 | N/A 661 mm |
LMC-EFFC | N/A 926 | N/A 5.7 | N/A 3703 | N/A 120 | N/A 8.0 | N/A 721 mm |
LMC-EFFD | N/A 1003 | N/A 5.7 | N/A 4012 | N/A 120 | N/A 8.7 | N/A 718 mm |
LMC-EFE1 | N/A 50 | N/A 2.7 | N/A 200 | N/A 120 | N/A 0.30 | N/A 61 mm |
LMC-EFE2 | N/A 100 | N/A 2.7 | N/A 400 | N/A 120 | N/A 0.60 | N/A 121 mm |
LMC-EFE3 | N/A 150 | N/A 2.7 | N/A 600 | N/A 120 | N/A 0.90 | N/A 181 mm |
LMC-EFE4 | N/A 200 | N/A 2.7 | N/A 800 | N/A 120 | N/A 1.20 | N/A 241 mm |
LMC-EFE5 | N/A 250 | N/A 2.7 | N/A 1000 | N/A 120 | N/A 1.50 | N/A 301 mm |
LMC-EFE6 | N/A 300 | N/A 5.4 | N/A 1200 | N/A 120 | N/A 1.80 | N/A 361 mm |
LMC-HUB1 | N/A 20 | N/A 1.5 | N/A 80 | N/A 120 | N/A 0.05 | N/A 49 mm |
LMC-HUB2 | N/A 40 | N/A 3.1 | N/A 160 | N/A 120 | N/A 0.10 | N/A 97 mm |