Hiwin Corporation six-axis articulated robots are used when complex motions, faster cycle time, and high repeatability are priorities. These robots consist of six rotary axis with absolute encoders. This allows for unlimited orientations and point combinations while maintaining up to 20µm repeatability.
Applications include pick-and-place, packaging, part handling, assembly, machine tending, light machining, dispensing, inspection, small components loading and unloading, inverted application scanning and more.
Item # |
Model |
Rated Payload |
Maximum Payload |
Max. Reach Radius |
Protection Rating |
Weight |
---|---|---|---|---|---|---|
RA605-710-GC | N/A RA605 | N/A 5 kg | N/A 7 kg | N/A 710 mm | N/A IP65 | N/A 40 kg |
RA605-909-GC | N/A RA605 | N/A 5 kg | N/A 7 kg | N/A 909 mm | N/A IP65 | N/A 45 kg |
RA610-1355-GC | N/A RA610 | N/A 12 kg | N/A 14 kg | N/A 1355 mm | N/A IP54(Wrist:IP65) | N/A 143 kg |
RA610-1476-GC | N/A RA610 | N/A 10 kg | N/A 12 kg | N/A 1475 mm | N/A IP54(Wrist:IP65) | N/A 147 kg |
RA610-1672-GC | N/A RA610 | N/A 10 kg | N/A 12 kg | N/A 1672 mm | N/A IP54(Wrist:IP65) | N/A 150 kg |
RA610-1869-GC | N/A RA610 | N/A 7 kg | N/A 9 kg | N/A 1869 mm | N/A IP54(Wrist:IP65) | N/A 152 kg |
RA610-1155-GC | N/A RA610 | N/A 30 kg | N/A 32 kg | N/A 1151 mm | N/A IP54(Wrist:IP65) | N/A 136 kg |
RT605-710-GB | N/A RT605 | N/A 5 kg | N/A 7 kg | N/A 710 mm | N/A IP32 | N/A 40 kg |
RT605-909-GB | N/A RT605 | N/A 5 kg | N/A 7 kg | N/A 909 mm | N/A IP32 | N/A 45 kg |