Item # |
Input Signal |
Input Voltage |
Operating Frequency |
Number of Axis |
Plug |
Signal Format |
---|---|---|---|---|---|---|
PMED-S3-2-1-0 | N/A Digital: 5 V RS422/TTL | N/A 8 to 30 VDC±5% /0.08 A | N/A up to 1.5 MHz | N/A 2 | N/A Plug type A,flat blade | N/A Digital |
PMED-S3-2-1-1 | N/A Digital: 5 V RS422/TTL | N/A 8 to 30 VDC±5% /0.08 A | N/A up to 1.5 MHz | N/A 2 | N/A Plug type C,Europlug | N/A Digital |
PMED-S3-3-1-0 | N/A Digital: 5 V RS422/TTL | N/A 8 to 30 VDC±5% /0.08 A | N/A up to 1.5 MHz | N/A 3 | N/A Plug type A,flat blade | N/A Digital |
PMED-S3-3-1-1 | N/A Digital: 5 V RS422/TTL | N/A 8 to 30 VDC±5% /0.08 A | N/A up to 1.5 MHz | N/A 3 | N/A Plug type C,Europlug | N/A Digital |