Print Back
  • Embedded head, suitable for cutting and wood-processing machines
  • Parameter save function
  • Extremely compact, easily mounted, and cost-effective
Micro LCD Counter
Unit of Measure
1 2 

Item #

Cable Length

Housing

Suitable for Guideway System

Display

Accuracy at 20°C

Input Voltage

UPLD-A-01-E-00 N/A 1 m N/A E Type N/A Standard (E type readhead) N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-01-E-20 N/A 1 m N/A E Type N/A PGH20 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-01-E-25 N/A 1 m N/A E Type N/A PGH25 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-01-E-30 N/A 1 m N/A E Type N/A PGH30 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-01-E-35 N/A 1 m N/A E Type N/A PGH35 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-01-E-45 N/A 1 m N/A E Type N/A PGH45 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-01-H-00 N/A 1 m N/A H Type N/A Standard (E type readhead) N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-01-H-20 N/A 1 m N/A H Type N/A PGH20 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-01-H-25 N/A 1 m N/A H Type N/A PGH25 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-01-H-30 N/A 1 m N/A H Type N/A PGH30 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-01-H-35 N/A 1 m N/A H Type N/A PGH35 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-01-H-45 N/A 1 m N/A H Type N/A PGH45 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-E-00 N/A 2 m N/A E Type N/A Standard (E type readhead) N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-E-20 N/A 2 m N/A E Type N/A PGH20 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-E-25 N/A 2 m N/A E Type N/A PGH25 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-E-30 N/A 2 m N/A E Type N/A PGH30 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-E-35 N/A 2 m N/A E Type N/A PGH35 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-E-45 N/A 2 m N/A E Type N/A PGH45 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-H-00 N/A 2 m N/A H Type N/A Standard (E type readhead) N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-H-20 N/A 2 m N/A H Type N/A PGH20 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-H-25 N/A 2 m N/A H Type N/A PGH25 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-H-30 N/A 2 m N/A H Type N/A PGH30 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-H-35 N/A 2 m N/A H Type N/A PGH35 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-02-H-45 N/A 2 m N/A H Type N/A PGH45 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
UPLD-A-03-E-00 N/A 3 m N/A E Type N/A Standard (E type readhead) N/A LCD display with +/- sign N/A ±125 µm N/A commercial AA No.3 batteries x 2
Unit of Measure
1 2