Item # |
Cable Length |
Housing |
Suitable for Guideway System |
Display |
Accuracy at 20°C |
Input Voltage |
---|---|---|---|---|---|---|
PMLD-A-01-E-00 | N/A 1 m | N/A E Type | N/A Standard (E type readhead) | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-01-E-20 | N/A 1 m | N/A E Type | N/A PGH20 | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-01-E-25 | N/A 1 m | N/A E Type | N/A PGH25 | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-01-E-30 | N/A 1 m | N/A E Type | N/A PGH30 | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-01-E-35 | N/A 1 m | N/A E Type | N/A PGH35 | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-01-E-45 | N/A 1 m | N/A E Type | N/A PGH45 | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-01-H-00 | N/A 1 m | N/A H Type | N/A Standard (E type readhead) | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-01-H-20 | N/A 1 m | N/A H Type | N/A PGH20 | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-01-H-25 | N/A 1 m | N/A H Type | N/A PGH25 | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-01-H-30 | N/A 1 m | N/A H Type | N/A PGH30 | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-01-H-35 | N/A 1 m | N/A H Type | N/A PGH35 | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-01-H-45 | N/A 1 m | N/A H Type | N/A PGH45 | N/A LCD display with +/- sign | N/A ±95 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-E-00 | N/A 2 m | N/A E Type | N/A Standard (E type readhead) | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-E-20 | N/A 2 m | N/A E Type | N/A PGH20 | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-E-25 | N/A 2 m | N/A E Type | N/A PGH25 | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-E-30 | N/A 2 m | N/A E Type | N/A PGH30 | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-E-35 | N/A 2 m | N/A E Type | N/A PGH35 | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-E-45 | N/A 2 m | N/A E Type | N/A PGH45 | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-H-00 | N/A 2 m | N/A H Type | N/A Standard (E type readhead) | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-H-20 | N/A 2 m | N/A H Type | N/A PGH20 | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-H-25 | N/A 2 m | N/A H Type | N/A PGH25 | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-H-30 | N/A 2 m | N/A H Type | N/A PGH30 | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-H-35 | N/A 2 m | N/A H Type | N/A PGH35 | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-02-H-45 | N/A 2 m | N/A H Type | N/A PGH45 | N/A LCD display with +/- sign | N/A ±110 µm | N/A commercial AA No.3 batteries x 2 |
PMLD-A-03-E-00 | N/A 3 m | N/A E Type | N/A Standard (E type readhead) | N/A LCD display with +/- sign | N/A ±125 µm | N/A commercial AA No.3 batteries x 2 |