Item # |
H1 Display |
Use with |
Display |
Input Signal |
Signal Format |
---|---|---|---|---|---|
PMED-H1-1-00-0 | N/A Plug type A,flat blade | N/A HIWIN 1mm positioning measurement system (analogue/digital) | N/A LED display | N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s Digital: 5 V TTL/RS422; speed 2 m/s | N/A Analogue Digital |
PMED-H1-1-00-1 | N/A Plug type A,flat blade | N/A HIWIN 1mm positioning measurement system (analogue/digital) | N/A LED display | N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s Digital: 5 V TTL/RS422; speed 2 m/s | N/A Analogue Digital |
PMED-H1-1-00-2 | N/A Plug type A,flat blade | N/A HIWIN 1mm positioning measurement system (analogue/digital) | N/A LED display | N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s Digital: 5 V TTL/RS422; speed 2 m/s | N/A Analogue Digital |
PMED-H1-1-00-3 | N/A Plug type A,flat blade | N/A HIWIN 1mm positioning measurement system (analogue/digital) | N/A LED display | N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s Digital: 5 V TTL/RS422; speed 2 m/s | N/A Analogue Digital |
PMED-H1-1-A1-0 | N/A Plug type A,flat blade | N/A HIWIN 5mm E type or H type positioning measurement system | N/A LED display | N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s | N/A Analogue |
PMED-H1-1-A1-1 | N/A Plug type A,flat blade | N/A HIWIN 5mm E type or H type positioning measurement system | N/A LED display | N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s | N/A Analogue |
PMED-H1-1-A1-2 | N/A Plug type A,flat blade | N/A HIWIN 5mm E type or H type positioning measurement system | N/A LED display | N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s | N/A Analogue |
PMED-H1-1-A1-3 | N/A Plug type A,flat blade | N/A HIWIN 5mm E type or H type positioning measurement system | N/A LED display | N/A Analogue: SIN/COS 1 Vp-p; speed 2 m/s | N/A Analogue |