Item # |
Total Stroke |
Gripping Force [Min] |
Gripping Force [Max] |
Gripping Speed |
IP Rating |
Weight |
---|---|---|---|---|---|---|
XEG-32 | N/A 32 mm | N/A 60 N | N/A 150 N | N/A 1 to 20 mm/s | N/A IP 20 | N/A 0.7 kg |
XEG-64 | N/A 64 mm | N/A 180 N | N/A 450 N | N/A 1 to 20 mm/s | N/A IP 20 | N/A 1.9 kg |