Item # |
Type |
Protection |
Cable Length |
---|---|---|---|
STC-01-00-0 | N/A D-sub VGA 15 pin (for HIWIN display) | N/A Standard Type | N/A 1 mm |
STC-01-00-1 | N/A D-sub VGA 15 pin (for HIWIN display) | N/A with Metal Tube | N/A 1 mm |
STC-01-02-0 | N/A Flying Lead | N/A Standard Type | N/A 1 mm |
STC-01-02-1 | N/A Flying Lead | N/A with Metal Tube | N/A 1 mm |
STC-02-00-0 | N/A D-sub VGA 15 pin (for HIWIN display) | N/A Standard Type | N/A 2 mm |
STC-02-00-1 | N/A D-sub VGA 15 pin (for HIWIN display) | N/A with Metal Tube | N/A 2 mm |
STC-02-02-0 | N/A Flying Lead | N/A Standard Type | N/A 2 mm |
STC-02-02-1 | N/A Flying Lead | N/A with Metal Tube | N/A 2 mm |