Shaft Outside Diameter |
N/A 25 mm |
Outside Diameter |
N/A 70 mm |
L1 |
N/A 2144 mm |
L2 |
N/A 2180 mm |
L3 |
N/A 2313 mm |
Accuracy Grade |
N/A 5 |
Stroke |
N/A 2000 mm |
Pitch Circle Diameter (PCD) |
N/A 25.8 mm |
Root Diameter (RD) |
N/A 21.744 mm |
Direction |
N/A Right Hand |
Lead Angle |
N/A 31.67 º |
Screw P.C.D. |
N/A 25.8 mm |
Steel Ball Diameter |
N/A 3.969 mm |
Circuits |
N/A 0.8x2 |
Static Load |
N/A 1930 kgf |
Dynamic Load |
N/A 800 kgf |
Axial Play |
N/A 0 mm0.005 OR LESS mm |
Drag Torque |
N/A 0.3-2.19 kgf·cm0.5 MAX kgf·cm |
Spacer Ball |
N/A - 1:1 |