Shaft Outside Diameter |
N/A 20 mm |
Outside Diameter |
N/A 58 mm |
L1 |
N/A 506 mm |
L2 |
N/A 535 mm |
L3 |
N/A 620 mm |
Accuracy Grade |
N/A 5 |
Stroke |
N/A 400 mm |
Pitch Circle Diameter (PCD) |
N/A 20.8 mm |
Root Diameter (RD) |
N/A 17.324 mm |
Direction |
N/A Right Hand |
Lead Angle |
N/A 31.47 º |
Screw P.C.D. |
N/A 20.8 mm |
Steel Ball Diameter |
N/A 3.175 mm |
Circuits |
N/A 0.8x2 |
Static Load |
N/A 1240 kgf |
Dynamic Load |
N/A 540 kgf |
Axial Play |
N/A 0 mm0.005 MAX mm |
Drag Torque |
N/A 0.2-1.2 kgf·cm0.3 MAX kgf·cm |
Spacer Ball |
N/A - |