Shaft Outside Diameter |
N/A 16 mm |
Outside Diameter |
N/A 55 mm |
L1 |
N/A 382 mm |
L2 |
N/A 404 mm |
L3 |
N/A 471 mm |
Accuracy Grade |
N/A 5 |
Stroke |
N/A 300 mm |
Pitch Circle Diameter (PCD) |
N/A 16.6 mm |
Root Diameter (RD) |
N/A 13.324 mm |
Direction |
N/A Right Hand |
Lead Angle |
N/A 31.53 º |
Screw P.C.D. |
N/A 16.6 mm |
Steel Ball Diameter |
N/A 3.175 mm |
Circuits |
N/A 0.8x2 |
Static Load |
N/A 1010 kgf |
Dynamic Load |
N/A 490 kgf |
Axial Play |
N/A 0 mm0.005 MAX mm |
Drag Torque |
N/A 0.15-1.0 kgf·cm0.24 MAX kgf·cm |
Spacer Ball |
N/A - 1:1 |