Bearing Type |
N/A DFF |
d |
N/A 40 mm |
L2 |
N/A 18 mm |
D1 |
N/A 142 mm |
D2 |
N/A 102 mm |
l |
N/A 4 mm |
d1 |
N/A 69 mm |
L1 |
N/A 48 mm |
D |
N/A 95 mm |
X |
N/A 11.0 mm |
Y |
N/A 17.5 mm |
Z |
N/A 11.0 mm |
W |
N/A 121 mm |
Number of Bolt Holes |
N/A 8 |
Start Angle |
N/A 15 º |
Angle between Bolt Holes |
N/A 30 º |
P |
N/A M6 |
Q |
N/A 12 mm |
V |
N/A 80 mm |
A |
N/A 106 mm |
L |
N/A 96 mm |
Lock Nut - L3 |
N/A 20 mm |
Lock Nut - D3 |
N/A 58 mm |
Basic Dynamic Load Rating |
N/A 51.5 kN |
Permissible Axial Load |
N/A 104 kN |
Preload |
N/A 7.85 kN |
Axial Rigidity |
N/A 2400 N/µm |
Max Starting Torque |
N/A 0.61 N·m |
Lock Nut - M |
N/A M40x1.5 |
Dimensions of Shaft End - d |
N/A 40 mm |
Dimensions of Shaft End - L4 |
N/A 122 mm |
Dimensions of Shaft End - L5 |
N/A 30 mm |
Weight |
N/A 5.7 kg |