Bearing Type |
N/A DF |
d |
N/A 25 mm |
L2 |
N/A 18 mm |
D1 |
N/A 130 mm |
D2 |
N/A 90 mm |
l |
N/A 4 mm |
d1 |
N/A 57 mm |
L1 |
N/A 33 mm |
D |
N/A 85 mm |
X |
N/A 11.0 mm |
Y |
N/A 17.5 mm |
Z |
N/A 11.0 mm |
W |
N/A 110 mm |
Number of Bolt Holes |
N/A 6 |
Start Angle |
N/A 0 º |
Angle between Bolt Holes |
N/A 45 º |
P |
N/A M6 |
Q |
N/A 12 mm |
V |
N/A 70 mm |
A |
N/A 100 mm |
L |
N/A 66 mm |
Lock Nut - L3 |
N/A 18 mm |
Lock Nut - D3 |
N/A 38 mm |
Basic Dynamic Load Rating |
N/A 28.5 kN |
Permissible Axial Load |
N/A 40.5 kN |
Preload |
N/A 3.15 kN |
Axial Rigidity |
N/A 1000 N/µm |
Max Starting Torque |
N/A 0.29 N·m |
Lock Nut - M |
N/A M25x1.5 |
Dimensions of Shaft End - d |
N/A 25 mm |
Dimensions of Shaft End - L4 |
N/A 89 mm |
Dimensions of Shaft End - L5 |
N/A 26 mm |
Weight |
N/A 3.1 kg |