Bearing Type |
N/A DF |
d |
N/A 17 mm |
L2 |
N/A 15 mm |
D1 |
N/A 106 mm |
D2 |
N/A 72 mm |
l |
N/A 3 mm |
d1 |
N/A 45 mm |
L1 |
N/A 32 mm |
D |
N/A 70 mm |
X |
N/A 9.0 mm |
Y |
N/A 14 mm |
Z |
N/A 8.5 mm |
W |
N/A 88 mm |
Number of Bolt Holes |
N/A 6 |
Start Angle |
N/A 0 º |
Angle between Bolt Holes |
N/A 45 º |
P |
N/A M5 |
Q |
N/A 10 mm |
V |
N/A 58 mm |
A |
N/A 80 mm |
L |
N/A 60 mm |
Lock Nut - L3 |
N/A 16 mm |
Lock Nut - D3 |
N/A 32 mm |
Basic Dynamic Load Rating |
N/A 21.9 kN |
Permissible Axial Load |
N/A 26.6 kN |
Preload |
N/A 2.15 kN |
Axial Rigidity |
N/A 750 N/µm |
Max Starting Torque |
N/A 0.19 N·m |
Lock Nut - M |
N/A M17x1 |
Dimensions of Shaft End - d |
N/A 17 mm |
Dimensions of Shaft End - L4 |
N/A 81 mm |
Dimensions of Shaft End - L5 |
N/A 23 mm |
Weight |
N/A 1.9 kg |