Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 12 mm

h

N/A 20 mm

H1

N/A 30.0 mm

X

N/A 9.0 mm

Y

N/A 14 mm

Z

N/A 10.0 mm

P

N/A 52 mm

H

N/A 38 mm

L

N/A 24.0 mm

B

N/A 70 mm

B1

N/A 36 mm

L1

N/A 6.0 mm

Bore Depth A

N/A 6 mm

L2

N/A 29.5 mm

b

N/A 35 mm

M

N/A M4

T

N/A 19 mm

Weight

N/A 0.42 kg