Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 25 mm

H

N/A 27 mm

A

N/A 98 mm

F

N/A 30.0 mm

D

N/A 63 mm

X

N/A 9.0 mm

Y

N/A 15.0 mm

Z

N/A 13.0 mm

PCD

N/A 80 mm

L

N/A 57.0 mm

B

N/A 79 mm

E

N/A 60.0 mm

L1

N/A 13.0 mm

T1

N/A 10.0 mm

M

N/A M6

T

N/A 35 mm

Weight

N/A 1.60 kg