Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 30 mm

H

N/A 18 mm

A

N/A 117 mm

F

N/A 9 mm

D

N/A 75 mm

X

N/A 11.0 mm

Y

N/A 17.0 mm

Z

N/A 11.0 mm

PCD

N/A 95 mm

L

N/A 27 mm

B

N/A 93 mm

Weight

N/A 1.05 kg

Bearing

N/A 6206ZZ

Snap Ring

N/A S30