Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 25 mm

H

N/A 14 mm

A

N/A 98 mm

F

N/A 10 mm

D

N/A 63 mm

X

N/A 9.0 mm

Y

N/A 14 mm

Z

N/A 8.5 mm

PCD

N/A 80 mm

L

N/A 24 mm

B

N/A 79 mm

Weight

N/A 0.66 kg

Bearing

N/A 6205ZZ

Snap Ring

N/A S25