Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 15 mm

H

N/A 9 mm

A

N/A 63 mm

F

N/A 8 mm

D

N/A 40 mm

X

N/A 5.5 mm

Y

N/A 9.5 mm

Z

N/A 5.5 mm

PCD

N/A 50 mm

L

N/A 17 mm

B

N/A 52 mm

Weight

N/A 0.22 kg

Bearing

N/A 6002ZZ

Snap Ring

N/A S15