Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 10 mm

H

N/A 7 mm

A

N/A 52 mm

F

N/A 8 mm

D

N/A 34 mm

X

N/A 4.5 mm

Y

N/A 8.0 mm

Z

N/A 4.0 mm

PCD

N/A 42 mm

L

N/A 15 mm

B

N/A 42 mm

Weight

N/A 0.15 kg

Bearing

N/A 6000ZZ

Snap Ring

N/A S10