Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 6 mm

H

N/A 6 mm

A

N/A 36 mm

F

N/A 4 mm

D

N/A 22 mm

X

N/A 3.4 mm

Y

N/A 6.5 mm

Z

N/A 4.0 mm

PCD

N/A 28 mm

L

N/A 10 mm

B

N/A 28 mm

Weight

N/A 0.08 kg

Bearing

N/A 606ZZ

Snap Ring

N/A S06