Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 20 mm

h

N/A 30.0 mm

H1

N/A 25.0 mm

X

N/A 11.0 mm

P

N/A 75 mm

H

N/A 58 mm

L

N/A 42 mm

B

N/A 95 mm

B1

N/A 56 mm

L1

N/A 10.0 mm

Bore Depth A

N/A 10.0 mm

L2

N/A 50.0 mm

b

N/A 47.5 mm

M

N/A M4

T

N/A 30 mm

Weight

N/A 1.35 kg