Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 15 mm

h

N/A 30.0 mm

H1

N/A 25.0 mm

X

N/A 11.0 mm

P

N/A 60 mm

H

N/A 49 mm

L

N/A 25 mm

B

N/A 80 mm

B1

N/A 41 mm

L1

N/A 6.0 mm

Bore Depth A

N/A 5 mm

L2

N/A 36.0 mm

b

N/A 40.0 mm

M

N/A M4

T

N/A 22 mm

Weight

N/A 0.60 kg