Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 5 mm

h

N/A 11.0 mm

H1

N/A 8 mm

X

N/A 4.5 mm

P

N/A 28 mm

H

N/A 21 mm

L

N/A 16.5 mm

B

N/A 36 mm

B1

N/A 20 mm

Bore Depth A

N/A 3.5 mm

L2

N/A 18.5 mm

b

N/A 18.0 mm

M

N/A M3

T

N/A 11 mm

Weight

N/A 0.12 kg