Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 6 mm

h

N/A 17 mm

H1

N/A 26.0 mm

X

N/A 6.6 mm

Y

N/A 11 mm

Z

N/A 12.0 mm

P

N/A 38 mm

H

N/A 32 mm

L

N/A 14 mm

B

N/A 52 mm

B1

N/A 25 mm

b

N/A 26.0 mm

Weight

N/A 0.16 kg

Bearing

N/A 606ZZ

Snap Ring

N/A S06