Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 40 mm

h

N/A 60 mm

H1

N/A 90.0 mm

X

N/A 18.0 mm

Y

N/A 26.0 mm

Z

N/A 17.5 mm

P

N/A 130 mm

C1

N/A 33 mm

C2

N/A 14 mm

D2

N/A 14 mm

E

N/A 37 mm

H

N/A 110 mm

L

N/A 61 mm

B

N/A 160 mm

B1

N/A 100 mm

L1

N/A 18 mm

Bore Depth A

N/A 15 mm

L2

N/A 76.0 mm

b

N/A 80 mm

M

N/A M6

T

N/A 50 mm

Weight

N/A 6.80 kg