Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 35 mm

h

N/A 52 mm

H1

N/A 79.0 mm

X

N/A 14.0 mm

Y

N/A 20.0 mm

Z

N/A 13.0 mm

P

N/A 114 mm

C1

N/A 26 mm

C2

N/A 12 mm

D2

N/A 11 mm

E

N/A 35 mm

H

N/A 96 mm

L

N/A 50 mm

B

N/A 140 mm

B1

N/A 88 mm

L1

N/A 14 mm

Bore Depth A

N/A 12 mm

L2

N/A 67.0 mm

b

N/A 70 mm

M

N/A M6

T

N/A 50 mm

Weight

N/A 4.40 kg