Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 30 mm

h

N/A 51 mm

H1

N/A 78.0 mm

X

N/A 14.0 mm

Y

N/A 20.0 mm

Z

N/A 13.0 mm

P

N/A 102 mm

C1

N/A 23 mm

C2

N/A 11 mm

D2

N/A 11 mm

E

N/A 33 mm

H

N/A 89 mm

L

N/A 45 mm

B

N/A 128 mm

B1

N/A 76 mm

L1

N/A 14 mm

Bore Depth A

N/A 9 mm

L2

N/A 61.0 mm

b

N/A 64 mm

M

N/A M6

T

N/A 40 mm

Weight

N/A 3.4 kg