Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 25 mm

h

N/A 48 mm

H1

N/A 70.0 mm

X

N/A 11.0 mm

Y

N/A 17.0 mm

Z

N/A 11.0 mm

P

N/A 85 mm

C1

N/A 22 mm

C2

N/A 10 mm

D2

N/A 9 mm

E

N/A 33 mm

H

N/A 80 mm

L

N/A 42 mm

B

N/A 106 mm

B1

N/A 64 mm

L1

N/A 12 mm

Bore Depth A

N/A 9 mm

L2

N/A 54.0 mm

b

N/A 53 mm

M

N/A M6

T

N/A 35 mm

Weight

N/A 2.40 kg