Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 12 mm

h

N/A 25 mm

H1

N/A 32.5 mm

X

N/A 6.6 mm

Y

N/A 10.8 mm

Z

N/A 1.5 mm

P

N/A 46 mm

C1

N/A 13 mm

C2

N/A 6 mm

D2

N/A 5.5 mm

E

N/A 18 mm

H

N/A 43 mm

L

N/A 25 mm

B

N/A 60 mm

B1

N/A 34 mm

L1

N/A 5 mm

Bore Depth A

N/A 5 mm

L2

N/A 29.5 mm

b

N/A 30 mm

M

N/A M4

T

N/A 19 mm

Weight

N/A 0.45 kg