Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 40 mm

h

N/A 60 mm

H1

N/A 90.0 mm

X

N/A 18.0 mm

Y

N/A 26.0 mm

Z

N/A 17.5 mm

P

N/A 130 mm

d2

N/A 14 mm

E

N/A 37 mm

H

N/A 110 mm

L

N/A 37 mm

B

N/A 160 mm

B1

N/A 100 mm

b

N/A 80 mm

Weight

N/A 3.30 kg

Bearing

N/A 6208ZZ

Snap Ring

N/A S40