Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 30 mm

h

N/A 51 mm

H1

N/A 78.0 mm

X

N/A 14.0 mm

Y

N/A 20.0 mm

Z

N/A 13.0 mm

P

N/A 102 mm

d2

N/A 11 mm

E

N/A 33 mm

H

N/A 89 mm

L

N/A 32 mm

B

N/A 128 mm

B1

N/A 76 mm

b

N/A 64 mm

Weight

N/A 1.95 kg

Bearing

N/A 6206ZZ

Snap Ring

N/A S30