Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 25 mm

h

N/A 48 mm

H1

N/A 70.0 mm

X

N/A 11.0 mm

Y

N/A 17.0 mm

Z

N/A 11.0 mm

P

N/A 85 mm

d2

N/A 9 mm

E

N/A 33 mm

H

N/A 80 mm

L

N/A 30 mm

B

N/A 106 mm

B1

N/A 64 mm

b

N/A 53 mm

Weight

N/A 1.45 kg

Bearing

N/A 6205ZZ

Snap Ring

N/A S25