Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 20 mm

h

N/A 34 mm

H1

N/A 50.0 mm

X

N/A 9.0 mm

Y

N/A 14 mm

Z

N/A 8.5 mm

P

N/A 70 mm

d2

N/A 6.6 mm

E

N/A 22 mm

H

N/A 60 mm

L

N/A 26 mm

B

N/A 88 mm

B1

N/A 52 mm

b

N/A 44 mm

Weight

N/A 0.77 kg

Bearing

N/A 6004ZZ

Snap Ring

N/A S20