Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 25 mm

h

N/A 35.0 mm

H1

N/A 25.0 mm

X

N/A 11.0 mm

P

N/A 85 mm

H

N/A 68 mm

L

N/A 30 mm

B

N/A 105 mm

B1

N/A 66 mm

b

N/A 52.5 mm

Weight

N/A 0.95 kg

Bearing

N/A 6205ZZ

Snap Ring

N/A S25