Print Back
Unit of Measure

Specifications

Type

N/A Support Unit

d1

N/A 20 mm

h

N/A 30.0 mm

H1

N/A 45.0 mm

X

N/A 11.0 mm

Y

N/A 17.0 mm

Z

N/A 15.0 mm

P

N/A 75 mm

H

N/A 58 mm

L

N/A 26 mm

B

N/A 95 mm

B1

N/A 56 mm

b

N/A 47.5 mm

Weight

N/A 0.75 kg

Bearing

N/A 6204ZZ

Snap Ring

N/A S20