Type |
N/A Ball Nut |
Nominal Diameter |
N/A 20 mm |
L2 |
N/A 55 mm |
L7 |
N/A 10 mm |
D |
N/A 34 mm |
D4 |
N/A 45 mm |
Start Angle |
N/A 45 º |
D5 |
N/A 5.5 mm |
D6 |
N/A 57 mm |
L9 |
N/A 43 mm |
L1 |
N/A 10 mm |
M (Oil Hole) |
N/A M5×0.8P |
Oil Hole Location |
N/A 22.5 º |
L11 |
N/A 5 mm |
L10 |
N/A 6 mm |
Lead |
N/A 10 mm |
Ball Diameter |
N/A 3 mm |
Pitch Circle Diameter (PCD) |
N/A 21.0 mm |
Root Diameter (RD) |
N/A 17.868 mm |
Circuits |
N/A 4 |
Dynamic Load |
N/A 1390 kgf |
Static Load |
N/A 3560 kgf |
Rigidity K |
N/A 43 kgf/µm |
Form |
N/A B |
Type |
N/A 1 |