Print Back
Flange type mounting, single nut. Super S series for low noise and space-saving design, Dm-N value of up to 220,000, high acceleration/deceleration.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 16 mm

L2

N/A 47 mm

L7

N/A 10 mm

D

N/A 34 mm

D4

N/A 45 mm

Start Angle

N/A 45 º

D5

N/A 5.5 mm

D6

N/A 57 mm

L9

N/A 43 mm

L1

N/A 10 mm

M (Oil Hole)

N/A M5×0.8P

Oil Hole Location

N/A 22.5 º

L11

N/A 5 mm

L10

N/A 6 mm

Lead

N/A 16 mm

Ball Diameter

N/A 3.175 mm

Pitch Circle Diameter (PCD)

N/A 16.4 mm

Root Diameter (RD)

N/A 13.124 mm

Circuits

N/A 2

Dynamic Load

N/A 680 kgf

Static Load

N/A 1385 kgf

Rigidity K

N/A 17 kgf/µm

Form

N/A B

Type 

N/A 1