Print Back
Application:
    Semi-conductor industries, Robots, Wood machines, Laser cutting machines, Transporting equipment.
Features:
    1. Compact and high positioning:
    It is a compact design using nut and support bearing as an integral uint. 45-degree steel ball contact angle make a better axial load. Zero backlash and higher stiffness construction give a high positioning.
    2. Simple installation:
    It is installed simply by fixing the nut on the housing with bolts.
    3. Rapid feed:
    No inertial effect produced by the integral unit rotating and the shaft fixed. Can select smaller power to meet the rapid feed requirement.
    4. Stiffness:
    Have a higher trust and moment stiffness, because the integral unit have an angular contact construction. There is no backlash while rolling.
    5. Quietness:
    Special end cap design allows steel balls circulating inside the nut. Noise generated by high speed operation lower than ordinary ballscrew.
Unit of Measure

Specifications

Type

N/A Rotating Nut

Nominal Diameter

N/A 40 mm

F

N/A 140 mm

L

N/A 98 mm

T

N/A 20 mm

Ball Diameter

N/A 6.350 mm

D

N/A 110 mm

BCD-E

N/A 123 mm

Start Angle

N/A 30 º

X

N/A 9 mm

H

N/A 21.5 mm

C

N/A 22.5 mm

B

N/A 90 mm

d

N/A 73 mm

A

N/A 3 mm

Bush Start Angle

N/A 25 º

BCD-e

N/A 61 mm

M (Bush Hole Thread Size)

N/A M8x1.25P

G

N/A 62 mm

m (Oil Hole)

N/A M6x0.75P

Lead

N/A 40 mm

Dynamic Load

N/A 4800 kgf

Static Load

N/A 8148 kgf