Type |
N/A Rotating Nut |
Nominal Diameter |
N/A 25 mm |
F |
N/A 92 mm |
L |
N/A 63 mm |
T |
N/A 13 mm |
Ball Diameter |
N/A 3.969 mm |
D |
N/A 72 mm |
BCD-E |
N/A 81 mm |
Start Angle |
N/A 30 º |
X |
N/A 5.5 mm |
H |
N/A 15.5 mm |
C |
N/A 16.5 mm |
B |
N/A 58 mm |
d |
N/A 47 mm |
A |
N/A 2 mm |
Bush Start Angle |
N/A 20 º |
BCD-e |
N/A 38 mm |
M (Bush Hole Thread Size) |
N/A M6x1P |
G |
N/A 36 mm |
m (Oil Hole) |
N/A M4x0.7P |
Lead |
N/A 25 mm |
Dynamic Load |
N/A 1946 kgf |
Static Load |
N/A 3036 kgf |