Type |
N/A Rotating Nut |
Nominal Diameter |
N/A 16 mm |
F |
N/A 68 mm |
L |
N/A 44 mm |
T |
N/A 13 mm |
Ball Diameter |
N/A 3.175 mm |
D |
N/A 52 mm |
BCD-E |
N/A 60 mm |
Start Angle |
N/A 30 º |
X |
N/A 4.5 mm |
H |
N/A 11.0 mm |
C |
N/A 11.4 mm |
B |
N/A 40 mm |
d |
N/A 33 mm |
A |
N/A 2 mm |
Bush Start Angle |
N/A 20 º |
BCD-e |
N/A 26 mm |
M (Bush Hole Thread Size) |
N/A M4x0.7P |
G |
N/A 25 mm |
m (Oil Hole) |
N/A M4x0.7P |
Lead |
N/A 16 mm |
Dynamic Load |
N/A 1299 kgf |
Static Load |
N/A 1826 kgf |