Type |
N/A Ball Nut |
Nominal Diameter |
N/A 45 mm |
W |
N/A 100 mm |
L |
N/A 115 mm |
T |
N/A 20.5 mm |
F |
N/A 36 mm |
M |
N/A 80 mm |
Chamfer Angle |
N/A 8 ยบ |
Hxt |
N/A M12x20 |
A |
N/A M6 |
K |
N/A 13 mm |
B |
N/A 75 mm |
C |
N/A 75 mm |
Lead |
N/A 12 mm |
Ball Diameter |
N/A 7.144 mm |
Circuits |
N/A 2.5x2 |
Dynamic Load |
N/A 5963 kgf |
Static Load |
N/A 16110 kgf |
Number of Holes |
N/A 4 |