Type |
N/A Ball Nut |
Nominal Diameter |
N/A 36 mm |
W |
N/A 86 mm |
L |
N/A 96 mm |
T |
N/A 17.0 mm |
F |
N/A 29 mm |
M |
N/A 67 mm |
Chamfer Angle |
N/A 8 ยบ |
Hxt |
N/A M10x16 |
A |
N/A M6 |
K |
N/A 11 mm |
B |
N/A 60 mm |
C |
N/A 60 mm |
Lead |
N/A 10 mm |
Ball Diameter |
N/A 6.350 mm |
Circuits |
N/A 2.5x2 |
Dynamic Load |
N/A 4592 kgf |
Static Load |
N/A 11403 kgf |
Number of Holes |
N/A 4 |