Type |
N/A Ball Nut |
Nominal Diameter |
N/A 25 mm |
W |
N/A 60 mm |
L |
N/A 94 mm |
T |
N/A 10.0 mm |
F |
N/A 23 mm |
M |
N/A 54 mm |
Chamfer Angle |
N/A 8 ยบ |
Hxt |
N/A M8x12 |
A |
N/A M6 |
K |
N/A 10 mm |
B |
N/A 40 mm |
C |
N/A 60 mm |
Lead |
N/A 10 mm |
Ball Diameter |
N/A 6.350 mm |
Circuits |
N/A 2.5x2 |
Dynamic Load |
N/A 3816 kgf |
Static Load |
N/A 7968 kgf |
Number of Holes |
N/A 4 |