Type |
N/A Ball Nut |
Nominal Diameter |
N/A 20 mm |
W |
N/A 48 mm |
L |
N/A 35 mm |
T |
N/A 9.0 mm |
F |
N/A 17 mm |
M |
N/A 39 mm |
Chamfer Angle |
N/A 8 ยบ |
Hxt |
N/A M6x10 |
A |
N/A M6 |
K |
N/A 5 mm |
B |
N/A 35 mm |
C |
N/A 22 mm |
Lead |
N/A 5 mm |
Ball Diameter |
N/A 3.175 mm |
Circuits |
N/A 2.5x1 |
Dynamic Load |
N/A 745 kgf |
Static Load |
N/A 1526 kgf |
Number of Holes |
N/A 4 |